B23, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – B23, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | male+female |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | B23 |
Connector type | plug |
Contact type | female+male |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 5 x 4.0 mm² (approx. AWG12) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 15.0 mm ± 0.2 mm (0.5906" ± 0.0118") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
A1 | 93.60 mm |
A2 | 28.50 mm |
B1 | 93.60 mm |
B2 | 28.50 mm |
Ordering information | Length |
---|---|
ZK7714-3031-A030 | 3.00 m |
ZK7714-3031-A050 | 5.00 m |
ZK7714-3031-A070 | 7.00 m |
ZK7714-3031-A090 | 9.00 m |
ZK7714-3031-A100 | 10.00 m |
ZK7714-3031-A120 | 12.00 m |
ZK7714-3031-A170 | 17.00 m |
ZK7714-3031-A180 | 18.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use