DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7672-3100-3xxx | Power cable, PUR, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3100-3xxx | Power cable, PUR, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3100-3xxx | Power cable, PUR, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3100-3xxx | Power cable, PUR, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3100-3xxx | Power cable, PUR, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

B17 plug, straight, female+female, 5+2 pin, - open end

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typefemale+ female
Number of positions (face)pins 5+2
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeopen end
Number of positions (face)pins 5+2
Wire terminationferrules
Technical dataMeterware
Cross-section2 x 0.75 mm² (AWG18) + 5 x 1.5 mm² (AWG16)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter12.4 mm ± 0.3 mm (0.4882" ± 0.0118")
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7672-3100-30202.00 m
ZK7672-3100-30303.00 m
ZK7672-3100-30505.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use