DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7624-AP00-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AP00-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AP00-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AP00-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AP00-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, ECP, PUR, drag-chain suitable, B17, flange, straight, short, male+male, pins 4+4, rear assembly, P-coded – 1 x M8, plug, straight | 1 x open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeflange rear assembly
Contact typemale+male
Number of positions (face)pins 4+4
CodingP-coded
Wire terminationcrimp connection
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingP-coded
Body colorblack
Technical dataHead C
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Cross-section (power)4 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
A138.00 mm
A230.40 mm
A321.00 mm
A425.00 mm
A58.00 mm
A6M24
B141.00 mm
Ordering informationLength
ZK7624-AP00-0xxx

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use