DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7624-AO00-Axxx | B17, ENP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AO00-Axxx | B17, ENP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AO00-Axxx | B17, ENP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AO00-Axxx | B17, ENP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

ZK7624-AO00-Axxx | B17, ENP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag chain suitable, key 2 (user-defined voltage)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT/Ethernet cable, ENP, PUR, drag-chain suitable, B17, flange, straight, short, female+male, pins 4+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeflange rear assembly
Contact typefemale+male
Number of positions (face)pins 4+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataHead C
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Cross-section (power)4 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.142" ± 0.0079")
Jacket colorgreen
A142.00 mm
A230.40 mm
A321.00 mm
A429.00 mm
A58.00 mm
A6M24
B143.80 mm
Ordering informationLength
ZK7624-AO00-Axxx

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use