DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7624-2400-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2400-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2400-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2400-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2400-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B17, plug, straight, male+male, pins 4+4, P-coded – open end

 

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 4+4
CodingP-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeopen end
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)4 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter10.8 mm ± 0.2 mm ("0.4252 ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
Ordering informationLength
ZK7624-2400-0xxx

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use