Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | male+female |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | female+male |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 5 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 11.0 mm ± 0.2 mm (0.4331" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
![](https://multimedia.beckhoff.com/media/enp_stecker-stecker__web_dimensions.gif)
A1 | 73.60 mm |
A2 | 23.00 mm |
B1 | 73.60 mm |
B2 | 23.00 mm |
Ordering information | Length |
---|---|
ZK7608-3031-A010 | 1.00 m |
ZK7608-3031-A020 | 2.00 m |
ZK7608-3031-A030 | 3.00 m |
ZK7608-3031-A050 | 5.00 m |
ZK7608-3031-A100 | 10.00 m |
ZK7608-3031-A150 | 15.00 m |
ZK7608-3031-A200 | 20.00 m |
ZK7608-3031-A300 | 30.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use