Product information
Technical data | Head A |
---|---|
Installation size | B12 |
Connector type | plug |
Contact type | female+ female |
Number of positions (face) | pins 2+4 |
Coding | P-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 2 x 0.75 mm² (approx. AWG18) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 9.0 mm ± 0.2 mm (0.3543" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
For further technical details, please refer to the data sheet.
![](https://multimedia.beckhoff.com/media/enp_stecker-offen__web_dimensions.gif)
A1 | 64.60 mm |
A2 | 18.00 mm |
Ordering information | Length |
---|---|
ZK7502-0700-0xxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use