B40, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – B40, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B40 |
Connector type | plug |
Contact type | male+female |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | B40 |
Connector type | plug |
Contact type | female+male |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 5 x 16.0 mm² (approx. AWG5) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 24.0 mm ± 0.5 mm (0.9448" ± 0.01969") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
For further technical details, please refer to the data sheet.
A1 | 131.5 |
A2 | 47.0 |
B1 | 131.5 |
B2 | 47.0 |
Ordering information | Length |
---|---|
ZK7425-3031-A010 | 1.00 m |
ZK7425-3031-A030 | 3.00 m |
ZK7425-3031-A050 | 5.00 m |
ZK7425-3031-A400 | 40.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use