Product information
Technical data | Head A |
---|---|
Installation size | B23 |
Connector type | flange front assembly |
Contact type | male+male |
Number of positions (face) | pins 4+PE+4 |
Coding | EtherCAT P-coded |
Mating cycles | ≥ 100 |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | EtherCAT P-coded |
Rated current | 3 A at 40°C (according to IEC 61076-2-104) |
Rated voltage | 24 V DC (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 |
Technical data | Head C |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Cable by meter |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 5 x 4.0 mm² (approx. AWG12) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
For further technical details, please refer to the data sheet.

A1 | 47.50 mm |
A2 | 30.00 mm |
A3 | 23.80 mm |
A4 | 25.40 mm |
A5 | 17.10 mm |
A6 | M25 |
B1 | 41.00 mm |
Ordering information | Length |
---|---|
ZK7314-AX00-0005 | 0.50 m |
ZK7314-AX00-0010 | 1.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use