B17, plug, straight, female+ female, pins 4+4, P-coded – B17, plug, straight, male+male, pins 4+4, P-coded
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | male+male |
Number of positions (face) | pins 4+4 |
Coding | P-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | female+ female |
Number of positions (face) | pins 4+4 |
Coding | P-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 4 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 10.8 mm ± 0.2 mm ("0.4252 ± 0.0079") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
For further technical details, please refer to the data sheet.
A1 | 73.60 mm |
A2 | 23.00 mm |
B1 | 73.60 mm |
B2 | 23.00 mm |
Ordering information | Length |
---|---|
ZK7224-2425-0010 | 1.00 m |
ZK7224-2425-0030 | 3.00 m |
ZK7224-2425-0050 | 5.00 m |
ZK7224-2425-0060 | 6.00 m |
ZK7224-2425-0100 | 10.00 m |
ZK7224-2425-0150 | 15.00 m |
ZK7224-2425-0200 | 20.00 m |
ZK7224-2425-0300 | 30.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use