B17, plug, straight, male+male, pins 4+4, P-coded – open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | plug |
Contact type | male+male |
Number of positions (face) | pins 4+4 |
Coding | P-coded |
Wire termination | crimp connection |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Cross-section (power) | 4 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 10.8 mm ± 0.2 mm ("0.4252 ± 0.0079") |
Jacket color | black (similar to RAL 9005) with yellow stripe (similar to RAL 1003) |
For further technical details, please refer to the data sheet.
A1 | 73.60 mm |
A2 | 23.00 mm |
Ordering information | Length |
---|---|
ZK7224-2400-0xxx | – |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use