Product information
Technical data | Head A |
---|---|
Installation size | B17 |
Connector type | flange rear assembly |
Contact type | female+ female |
Number of positions (face) | pins 2+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Coding | P-coded |
Body color | black |
Technical data | Head C |
---|---|
Installation size | open end |
Number of positions (face) | 3-wire |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG 22) |
Cross-section (power) | 3 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.5 mm ± 0.2 mm (0.2559" ± 0.0079") |
Jacket color | black (similar to RAL 9005) with red stripe (similar to RAL 3020) |
![](https://multimedia.beckhoff.com/media/ecp_hinterw-kurz-m8__web_dimensions.gif)
A1 | 42.00 mm |
A2 | 30.40 mm |
A3 | 21.00 mm |
A4 | 29.00 mm |
A5 | 8.00 mm |
A6 | M24 |
B1 | 41.00 mm |
Ordering information | Length |
---|---|
ZK7206-AI00-0005 | 0.50 m |
ZK7206-AI00-0010 | 1.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use