Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

ZK4511-8110-xxxx | Encoder extension cable 0.25 mm² with itec® plug, drag-chain suitable

Contact assembly

flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 120 m/min, max. 4 m/s²,

min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2 x 0.25 mm²)

The cable is UL and CSA listed.

suitable for:

  • ZK4510-8110-xxxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 615)
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeitec® (Series 615)
Connector typesocket
Contact typemale
Number of positions (face)12-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/300 V (VDE)
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Min. bending radius, fixed installation8 x outer cable diameter
Max. number of cycles5 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
B144.00 mm
B219.00 mm
Ordering informationLength
ZK4511-8110-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2025 - Terms of Use