DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1096-969A-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-969A-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-969A-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-969A-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ZK1096-969A-0xxx | Industrial Ethernet/EtherCAT G/G10 cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation

ix IndustrialTM, plug, straight, male, 10-pin, Type A – RJ45, connector, straight, female, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeix IndustrialTM
Connector typeplug
Contact typemale
Number of positions (face)10-pin
CodingType A
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
Wire terminationIDC
Max. wire cross-sectionAWG28 ... AWG24 (0.2 mm² ... 0.5 mm²)
Max. cable outer diameter9 mm
Body colormetal
Materialzinc die-cast
Technical dataMeterware
Cross-section (Ethernet)4 x 2 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter6.4 mm ± 0.3mm (0.252" ± 0.0118")
Jacket colorgreen

For further technical details, please refer to the data sheet.

A128.6 mm
A217.5 mm
B141.00 mm
B215.60 mm
Ordering informationLength
ZK1096-969A-00050.50 m

Loading content ...

© Beckhoff Automation 2024 - Terms of Use