DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1093-6391-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-6391-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-6391-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-6391-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-6391-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, angled, male, 4-pin, D-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket coloryellow

For further technical details, please refer to the data sheet.

A135.30 mm
A232.50 mm
B143.80 mm
Ordering informationLength
ZK1093-6391-00303.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use