DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1093-6363-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6363-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6363-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6363-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6363-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, plug, angled, male, 4-pin, D-coded – M12, plug, angled, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Jacket coloryellow
A135.30 mm
A232.50 mm
B135.30 mm
B232.50 mm
Ordering informationLength
ZK1093-6363-40040.40 m
ZK1093-6363-40101.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use