DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1093-3100-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3100-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3100-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3100-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1093-3100-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket coloryellow
A141.00 mm
A2Ø 10.1 mm
Ordering informationLength
ZK1093-3100-10202.00 m
ZK1093-3100-10303.00 m
ZK1093-3100-10505.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use