DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1091-1001-0xxx | Fiber-optic cables for EK1501, EK1521, CU1521,(multimode 50/125 µm)

ZK1091-1001-0xxx | Fiber-optic cables for EK1501, EK1521, CU1521,(multimode 50/125 µm)

ZK1091-1001-0xxx | Fiber-optic cables for EK1501, EK1521, CU1521,(multimode 50/125 µm)

ZK1091-1001-0xxx | Fiber-optic cables for EK1501, EK1521, CU1521,(multimode 50/125 µm)

ZK1091-1001-0xxx | Fiber-optic cables for EK1501, EK1521, CU1521,(multimode 50/125 µm)

fiber-optic duplex cable, SC connector on both sides

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeSC connector multimode
Connector typeplug
Wire terminationcrimp connection
Max. cable outer diameter0.9 ... 3.0 mm
Body colorgray
Technical dataHead B
Installation sizeSC connector multimode
Connector typeplug
Wire terminationcrimp connection
Max. cable outer diameter0.9 ... 3.0 mm
Body colorgray
Technical dataMeterware
Cross-section2 x AWG10
Usedrag-chain suitable
Outer cable diameter3,7 mm x 6,2 mm
Jacket colororange
Ordering informationLength
ZK1091-1001-00011.00 m
ZK1091-1001-00055.00 m
ZK1091-1001-001010.00 m
ZK1091-1001-001515.00 m
ZK1091-1001-002020.00 m
ZK1091-1001-002525.00 m
ZK1091-1001-004545.00 m
ZK1091-1001-005050.00 m
ZK1091-1001-005555.00 m
ZK1091-1001-007070.00 m
ZK1091-1001-0110110 m
ZK1091-1001-0115115 m
ZK1091-1001-0125125 m
ZK1091-1001-0160160 m
ZK1091-1001-0175175 m
ZK1091-1001-0180180 m
ZK1091-1001-0220220 m
ZK1091-1001-0230230 m
ZK1091-1001-0300300 m
ZK1091-1001-0345345 m
ZK1091-1001-0600600 m

Further length on request

© Beckhoff Automation 2024 - Terms of Use