DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1090-6600-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-6600-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-6600-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-6600-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-6600-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, flange, straight, female, 4-pin, D-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingD‑coded
Body colormetal
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Jacket colorgreen

For further technical details, please refer to the data sheet.

A143.00 mm
A2M12 inner diameter, M16 outer diameter
Ordering informationLength
ZK1090-6600-40030.30 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use