DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1090-6363-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6363-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6363-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6363-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-6363-0xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M12, plug, angled, male, 4-pin, D-coded – M12, plug, angled, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorgreen
A135.30 mm
A232.50 mm
B135.30 mm
B232.50 mm
Ordering informationLength
ZK1090-6363-00050.50 m
ZK1090-6363-00101.00 m
ZK1090-6363-00202.00 m
ZK1090-6363-00303.00 m
ZK1090-6363-00404.00 m
ZK1090-6363-00505.00 m
ZK1090-6363-00606.00 m
ZK1090-6363-00808.00 m
ZK1090-6363-010010.00 m
ZK1090-6363-015015.00 m
ZK1090-6363-020020.00 m
ZK1090-6363-025025.00 m
ZK1090-6363-070070.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use