DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1090-3391-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3391-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3391-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3391-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

ZK1090-3391-1xxx | EtherCAT cable, PUR, AWG22, drag-chain suitable

M8, plug, angled, male, 4-pin, A-coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)4-pin
Body colorblack
Technical dataMeterware
Outer cable diameter

For further technical details, please refer to the data sheet.

A129.80 mm
A226.30 mm
B143.80 mm
Ordering informationLength
ZK1090-3391-10202.00 m
ZK1090-3391-10505.00 m
ZK1090-3391-120020.00 m
ZK1090-3391-170070.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use