M8, socket, straight, female, 4-pin – RJ45, plug, straight
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | RJ45 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 4-pin |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.34 mm² (AWG22) |
Use | suitable for torsion/robotic application |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 6.6 mm ± 0.2mm (0.259" ± 0.0079") |
Jacket color | green |
A1 | 40.00 mm |
A2 | Ø 10.1 mm |
B1 | 43.80 mm |
Ordering information | Length |
---|---|
ZK1090-3291-6020 | 2.00 m |
ZK1090-3291-6050 | 5.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use