DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1090-3163-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3163-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3163-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3163-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3163-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M12, plug, angled, male, 4-pin, D-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B135.30 mm
B232.50 mm
Ordering informationLength
ZK1090-3163-00010.13 m
ZK1090-3163-00020.20 m
ZK1090-3163-00050.50 m
ZK1090-3163-00070.70 m
ZK1090-3163-00101.00 m
ZK1090-3163-00151.50 m
ZK1090-3163-00171.70 m
ZK1090-3163-00202.00 m
ZK1090-3163-00212.10 m
ZK1090-3163-00303.00 m
ZK1090-3163-00404.00 m
ZK1090-3163-00505.00 m
ZK1090-3163-00707.00 m
ZK1090-3163-00757.50 m
ZK1090-3163-00808.00 m
ZK1090-3163-010010.00 m
ZK1090-3163-015015.00 m
ZK1090-3163-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use