DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK1090-3134-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3134-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3134-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3134-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1090-3134-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – M8, socket, angled, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Jacket colorgreen

For further technical details, please refer to the data sheet.

A141.00 mm
A2Ø 10.1 mm
B127.50 mm
B220.30 mm
Ordering informationLength
ZK1090-3134-00020.20 m
ZK1090-3134-00050.50 m
ZK1090-3134-00151.50 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use