DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2001-0004 | Female header with spring connection as IP20 plug-in connection level, 3 x 10-pin, with LED

ZS2001-0004 | Female header with spring connection as IP20 plug-in connection level, 3 x 10-pin, with LED

ZS2001-0004 | Female header with spring connection as IP20 plug-in connection level, 3 x 10-pin, with LED

ZS2001-0004 | Female header with spring connection as IP20 plug-in connection level, 3 x 10-pin, with LED

ZS2001-0004 | Female header with spring connection as IP20 plug-in connection level, 3 x 10-pin, with LED

female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 3 x 10-pin, with LED

Product status:

regular delivery

Product information

Technical dataZS2001-0004
Shieldingno
Contact typefemale
Number of positions (face)30-pin
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG 24...AWG16 (0.2 mm²...1.5 mm²)
Body colorgray
Ordering information
ZS2001-0004female header with spring connection as IP20 plug-in connection level, for KM or EM modules, EPxxxx-0003, EPPxxxx-0003 and IE2403, 3 x 10-pin, with LED

© Beckhoff Automation 2024 - Terms of Use