DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7000-C032 | Crimp contact, Ethernet element, female, AWG24…AWG26 (0.25 mm²…0.14 mm²)

ZS7000-C032 | Crimp contact, Ethernet element, female, AWG24…AWG26 (0.25 mm²…0.14 mm²)

ZS7000-C032 | Crimp contact, Ethernet element, female, AWG24…AWG26 (0.25 mm²…0.14 mm²)

ZS7000-C032 | Crimp contact, Ethernet element, female, AWG24…AWG26 (0.25 mm²…0.14 mm²)

ZS7000-C032 | Crimp contact, Ethernet element, female, AWG24…AWG26 (0.25 mm²…0.14 mm²)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Crimp contact female for Ethernet element.

Product status:

regular delivery

Product information

Ordering information
ZS7000-C032Crimp contact, Ethernet element, female, AWG24…AWG26 (0.25 mm²…0.14 mm²), PU = 50 pieces

© Beckhoff Automation 2024 - Terms of Use