Product status:
regular delivery
Product information
Technical data | ZB9061-Rxxx |
---|---|
Cross-section (Ethernet) | 4 x 2 x 0.14 mm² (AWG26) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 7.80 ±0.20 mm |
Jacket color | green |
Ordering information | Length |
---|---|
ZB9061-R001 | 1000 m |
ZB9061-R002 | 500 m |
ZB9061-R003 | 305 m |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use