DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB9060-Rxxx | Industrial Ethernet cable, S/FTP, PUR, 4 x 2 x AWG26, fixed installation, Cat.7, green

ZB9060-Rxxx | Industrial Ethernet cable, S/FTP,  PUR, 4 x 2 x AWG26, fixed installation, Cat.7, green

ZB9060-Rxxx | Industrial Ethernet cable, S/FTP, PUR, 4 x 2 x AWG26, fixed installation, Cat.7, green

RJ45 connector overview

RJ45 connector overview

ZB9060-Rxxx | Industrial Ethernet cable, S/FTP,  PUR, 4 x 2 x AWG26, fixed installation, Cat.7, green

ZB9060-Rxxx | Industrial Ethernet cable, S/FTP, PUR, 4 x 2 x AWG26, fixed installation, Cat.7, green

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet cable, S/FTP, PUR, 2 x 4 x AWG26, fixed installation, CAT7, green

Product status:

regular delivery

Product information

Technical dataZB9060-Rxxx
Cross-section (Ethernet)4 x 2 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter6.2 mm ± 0.2mm (0.244" ± 0.0079")
Jacket colorgreen
Ordering informationLength
ZB9060-R0011000 m
ZB9060-R002500 m
ZB9060-R003305 m

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use