DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB9035 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, Cat.5, yellow

ZB9035 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, Cat.5, yellow

ZB9035 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

ZB9035 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, Cat.5, yellow

ZB9035 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, drag-chain suitable, CAT5, yellow

Product status:

regular delivery

Product information

Technical dataZB9035
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Jacket coloryellow
Ordering informationLength
ZB9035sold by the meter

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use