DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB9034 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, green

ZB9034 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, green

ZB9034 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, green

ZB9034 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, green

ZB9034 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, green

Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG26, fixed installation, Cat.5, green

Product status:

regular delivery

Product information

Technical dataZB9034
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter3.65 mm ± 0.15 mm (0.1496" ± 0.0059")
Jacket colorgreen
Ordering informationLength
ZB9034sold by the meter

Loading content ...

© Beckhoff Automation 2024 - Terms of Use