Product information
Technical data | ZB9031 |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.14 mm² (AWG26) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.8 mm ± 0.3 mm (0.189" ± 0.0118") |
Jacket color | green |
Ordering information | Length |
---|---|
ZB9031 | sold by the meter |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use