DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB9024 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, Cat.5, yellow

ZB9024 | Industrial Ethernet/EtherCAT cable, shielded,  PUR, 1 x 4 x AWG22, drag-chain suitable, Cat.5, yellow

ZB9024 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

ZB9024 | Industrial Ethernet/EtherCAT cable, shielded,  PUR, 1 x 4 x AWG22, drag-chain suitable, Cat.5, yellow

ZB9024 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, Cat.5, yellow

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, drag-chain suitable, CAT5, yellow

Product status:

regular delivery

Product information

Technical dataZB9024
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket coloryellow
Ordering informationLength
ZB9024sold by the meter

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use