DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB9021 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, Cat.5, green

ZB9021 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, Cat.5, green

ZB9021 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, Cat.5, green

RJ45 connector overview

RJ45 connector overview

ZB9021 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, Cat.5, green

ZB9021 | Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, Cat.5, green

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet/EtherCAT cable, shielded, PUR, 1 x 4 x AWG22, capable of torsion, CAT5, green

Product status:

regular delivery

Product information

Technical dataZB9021
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usesuitable for torsion/robotic application
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Jacket colorgreen
Ordering informationLength
ZB9021sold by the meter

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use