DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB9010 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green

ZB9010 | Industrial Ethernet/EtherCAT cable,  shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green

ZB9010 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green

ZB9010 | Industrial Ethernet/EtherCAT cable,  shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green

ZB9010 | Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, Cat.5, green

RJ45 connector overview

RJ45 connector overview

Industrial Ethernet/EtherCAT cable, shielded, PVC, 1 x 4 x AWG22, fixed installation, CAT5, green

Product status:

regular delivery

Product information

Technical dataZB9010
Operating voltage≤ 125 V (peak value, not for high voltage purposes)
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter6.5 mm ± 0.2 mm (0.2559" ± 0.0079")
Jacket colorgreen

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9010sold by the meter
ZB9010-R000500 m

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use