DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB3300 | PROFIBUS cable, 12 Mbaud, 2 x 0.25 mm² + 3 x 0.75 mm², 5-wire, drag-chain suitable

PROFIBUS cable, 12 Mbaud, 2 x 0.25 mm² + 3 x 0.75 mm², 5-wire, suitable as trailing cable

Product status:

regular delivery

Product information

Technical dataZB3300
Cross-section1 x 2 x 0.25 mm² (AWG24) + 3 x 0.75 mm² (AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.0 mm ± 0.4 mm (0.3149" ± 0.0157")
Jacket colorpetrol
Ordering informationLength
ZB3300sold by the meter

© Beckhoff Automation 2024 - Terms of Use