DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7300-0014 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0014 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0014 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0014 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7300-0014 | Plug, field assembly, EtherCAT P, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

B23, flange, metal, shielded, crimp, straight, short, male+male, 5+4-pin, front assembly, P-coded

Product status:

regular delivery

Product information

Technical dataZS7300-0014
Shieldingyes
Installation sizeB23
Connector typeflange front assembly
Contact typemale+male
Number of positions (face)pins 4+PE+4
CodingP-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
A1approx. 80.0 mm
A223.8 mm
Ordering information
ZS7300-0014B23, flange, metal, shielded, crimp, straight, short, male+male, 5+4-pin, front assembly, P-coded

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use