Product information
Technical data | ZS7300-0001 |
---|---|
Shielding | yes |
Installation size | B23 |
Connector type | plug |
Contact type | male+male |
Number of positions (face) | pins 4+PE+4 |
Coding | P-coded |
Wire termination | crimp connection |
Max. wire cross-section (power) | AWG12/4.0 mm² |
Max. wire cross-section (Ethernet) | AWG22/0.34 mm² |
Max. cable outer diameter | 13.0...15.0 mm, 15.0...16.0 mm |
![dimensions](https://multimedia.beckhoff.com/media/ZS7x00-xxxx__web_dimensions.gif)
A1 | approx. 80.0 mm |
A2 | 23.8 mm |
Ordering information | |
---|---|
ZS7300-0001 | B23, plug, metal, shielded, crimp, straight, male+male, 5+4-pin, P-coded, IP65/67 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use