Product information
Technical data | ZS7200-A012 |
---|---|
Shielding | yes |
Installation size | B17 |
Connector type | socket |
Contact type | male+female |
Number of positions (face) | pins 4+4 |
Coding | EtherCAT-coded |
Wire termination | crimp connection |
Max. wire cross-section (power) | AWG16/1.5 mm² |
Max. wire cross-section (Ethernet) | AWG22/0.34 mm² |
Max. cable outer diameter | 10.0...11.5 mm |
A1 | approx. 70.0 mm |
A2 | Ø 23.0 mm |
Ordering information | |
---|---|
ZS7200-A012 | B17, socket, metal, shielded, crimp, straight, male+female, 4+4-pin, EtherCAT-coded, IP65/67, Ø 10.8 mm |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use