DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7200-0005 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7200-0005 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7200-0005 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7200-0005 | Plug, field assembly, EtherCAT P, IP65/67, shielded

ZS7200-0005 | Plug, field assembly, EtherCAT P, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Straight, shielded, P-coded B17 plug for EtherCAT P cables.

Product status:

regular delivery

Product information

Technical dataZS7200-0005
Shieldingyes
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 4+4
CodingP-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG16/1.5 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter10.0...11.5 mm
dimensions
A1approx. 70.0 mm
A223.8 mm
Ordering information
ZS7200-0005B17, plug, metal, shielded, crimp, straight, male+male, 4+4-pin, P-coded, IP65/67, Ø 10.0…11.5 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use