DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7100-0004 | Flange, solder connection, EtherCAT P, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B12, flange, metal, shielded, print, straight, long, female+female, 2+4-pin, P-coded, IP65/67

Product status:

regular delivery

Product information

Technical dataZS7100-0004
Shieldingyes
Installation sizeB12
Connector typeflange rear assembly
Contact typefemale+ female
Number of positions (face)pins 2+4
CodingP-coded
Wire terminationPrint contacts for wave soldering
A16.8 mm
A21.00 mm
A32.25 mm
A41.00 mm
A50.80 mm
Ordering information
ZS7100-0004B12, flange, metal, shielded, print, straight, long, female+female, 2+4-pin, P-coded, IP65/67

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use