DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7002-2003 | M8 housing for ZS7002-0003, 6.0 mm, without counter nut, shielded

ZS7002-2003 | M8 housing for ZS7002-0003, 6.0 mm, without counter nut, shielded

ZS7002-2003 | M8 housing for ZS7002-0003, 6.0 mm, without counter nut, shielded

ZS7002-2003 | M8 housing for ZS7002-0003, 6.0 mm, without counter nut, shielded

ZS7002-2003 | M8 housing for ZS7002-0003, 6.0 mm, without counter nut, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Shielded, P-coded M8 housing for ZS7002-0003.

Product status:

regular delivery

Product information

Technical dataZS7002-2003
Shieldingyes
Installation sizeM8
Connector typeflange housing
Ordering information
ZS7002-2003M8 housing for ZS7002-0003, shielded
Accessories
ZS7002-2002M12 counter nut, hexagonal
ZS7002-0003EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP67, P-coded, 6.0 mm, with counter nut, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use