DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7002-1002 | EtherCAT P contact carrier, IP67, for ZS7002-0005 and ZS7002-0006

ZS7002-1002 | EtherCAT P contact carrier, IP67, for ZS7002-0005 and ZS7002-0006

ZS7002-1002 | EtherCAT P contact carrier, IP67, for ZS7002-0005 and ZS7002-0006

ZS7002-1002 | EtherCAT P contact carrier, IP67, for ZS7002-0005 and ZS7002-0006

ZS7002-1002 | EtherCAT P contact carrier, IP67, for ZS7002-0005 and ZS7002-0006

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Straight, P-coded M8 contact carrier for ZS7002-0005 and ZS7002-0006

Product status:

regular delivery

Product information

Technical dataZS7002-1002
Shieldingno
Installation sizeM8
Connector typeEtherCAT P contact carrier
Contact typefemale
Number of positions (face)4-pin
CodingP-coded
Wire terminationsolder connection
A116.30 mm
Ordering information
ZS7002-1002M8 contact carrier, angled, P-coded for ZS7002-0005 and ZS7002-0006
Accessories
ZS7002-0005EtherCAT P flange, M8, female, angled, 4-pin, rear assembly, print contact, IP67, P-coded, 8.2 mm, with counter nut, shielded
ZS7002-0006EtherCAT P flange, M8, female, angled, 4-pin, rear assembly, print contact, IP67, P-coded, 12.2 mm, with counter nut, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use