DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7002-0003 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 2-pieces: separate contact carrier and housing, shielded

ZS7002-0003 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 2-pieces: separate contact carrier and housing, shielded

ZS7002-0003 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 2-pieces: separate contact carrier and housing, shielded

ZS7002-0003 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 2-pieces: separate contact carrier and housing, shielded

ZS7002-0003 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 2-pieces: separate contact carrier and housing, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P flange for rear assembly.

Product status:

regular delivery

Product information

Technical dataZS7002-0003
Shieldingyes
Installation sizeM8
Connector typeflange rear assembly
Contact typefemale
Number of positions (face)4-pin
CodingP-coded
A117.00 mm
Ordering information
ZS7002-0003EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact, IP67, P-coded, 6.0 mm, with counter nut, shielded
ZS7002-1001M8 contact carrier, straight, P-coded for ZS7002-0003, ZS7002-0004, ZS7002-0007 and ZS7002-0008
ZS7002-2003M8 housing for ZS7002-0003, shielded
ZS7002-2001M10 counter nut, hexagonal

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use