DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS1090-0013 | RJ45 plug field assembly, IP20, shielded

ZS1090-0013 | RJ45 plug field assembly, IP20, shielded

ZS1090-0013 | RJ45 plug field assembly, IP20, shielded

RJ45 connector overview

RJ45 connector overview

ZS1090-0013 | RJ45 plug field assembly, IP20, shielded

ZS1090-0013 | RJ45 plug field assembly, IP20, shielded

RJ45 connector overview

RJ45 connector overview

Tutorial: Assembly instruction ZS1090-0013 / ZS1090-0015

Tutorial: Assembly instruction ZS1090-0013 / ZS1090-0015

plug, field assembly, RJ45, IP20, straight, male, 8-pin, AWG22, PU = 10 pieces, Ø 5.0…9.0 mm, shielded

Product status:

regular delivery

Product information

Technical dataZS1090-0013
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Wire terminationIDC
Max. wire cross-sectionAWG22 (0.34 mm²)
Max. cable outer diameter5.0...9.0 mm
Body colormetal
A149.00 mm
A213.80 mm
Ordering information
ZS1090-0013plug, field assembly, RJ45, IP20, straight, male, 8-pin, AWG22, PU = 10 pieces, Ø 5.0…9.0 mm, shielded

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use