The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B40. In addition to the transmission of EtherCAT/Ethernet, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.

No. | Type | Article no. | ||||
---|---|---|---|---|---|---|
(1) | B40, square flange, straight, long, male+female, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin | ZK7425-BX00-Axxx | ||||
(2) | B40, square flange, straight, long, female+male, pins 4+PE+4, EtherCAT-coded – RJ45 + 5 x open end, 8-pin | ZK7425-BW00-Axxx | ||||
(3) | B40 protection cap, socket/flange, metal, IP67 | ZS7400-B002 | ||||
(4) | B40, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – B40, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded | ZK7425-3031-Axxx | ||||
(5) | Metal flange for B40 connector, to adjust the connector, including sealing | on request | ||||
(6) | B40 protection cap, plug, metal, IP67 | ZS7400-B004 | ||||
(7) | B40, socket, straight, male+female, pins 4+PE+4, EtherCAT-coded – B40, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded | on request |
xxx = cable length in decimeters