DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kWNew

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

AF1130-3000-0000 | Economy variable frequency drive, three-phase, single-axis module, 3.0 kW

The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1130-3xxx single-axis module is available in the higher power range with a rated output power of 3 kW with a three-phase supply of 3 x 208…480 V AC.

Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, and a ballast circuit. The power supply generates the control voltage from the DC link voltage.

The devices support TwinSAFE as an option in order to implement the STO/SS1 drive-integrated safety functions.

The highly efficient AF1000 variable frequency drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

product announcement | estimated market release 4th quarter 2025

Product variantsRated supply voltageNumber of channelsRated output power (channel)TwinSAFE safe drive technologySupported types of motors
AF1130-3000-00003 x 208…480 V AC13.0 kWsynchronous servomotor , asynchronous motor , reluctance motor
AF1130-3100-00003 x 208…480 V AC13.0 kWSTO/SS1 (FSoE)synchronous servomotor , asynchronous motor , reluctance motor
AF1130-3200-00003 x 208…480 V AC13.0 kWSTO/SS1 (FSoE and I/O)synchronous servomotor , asynchronous motor , reluctance motor

Product information

Technical dataAF1130-3000-0000
Functionvariable frequency drive
Channels1
Rated supply voltage3 x 208…480 V AC
DC link voltagemax. 848 V DC
Rated output power (channel)3.0 kW
Peak outout power (channel)4.5 kW
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)0…+40°C, up to +55°C with power reduction (see documentation)
Approvals/markingsCE, cULus (in preparation)
Housing dataAF1xxx-3xxx
Protection ratingIP20
Width60 mm
DimensionsAF1130-3000-0000
Height204 mm
Depth185 mm
Width60 mm

Loading content ...

© Beckhoff Automation 2024 - Terms of Use