DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6311 | TwinCAT 3 TCP/UDP Realtime

TF6311 | TwinCAT 3 TCP/UDP Realtime

TF6311 | TwinCAT 3 TCP/UDP Realtime

TF6311 | TwinCAT 3 TCP/UDP Realtime

TF6311 | TwinCAT 3 TCP/UDP Realtime

TwinCAT 3 TCP/UDP Realtime enables fast and convenient access to an Ethernet network from real-time. The self-developed stack optimized for real-time execution is addressable from TwinCAT PLC and C++.

TwinCAT 3 TCP/UDP Realtime provides both server/client or transmitter/receiver functionality for the following protocols:

  • TCP/IP
  • UDP/IP
  • Ping/ARP

The TwinCAT 3 network card driver takes control of access to the network interface of the controller, so that both the operating system and the TwinCAT 3 TCP/UDP Realtime can be used cooperatively.

Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).

Product status:

regular delivery

Product information

Technical dataTF6311
Required licenseTC1200, TC1300
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware, see technical documentation.
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6311-0v30TwinCAT 3 TCP/UDP Realtime, platform level 30 (Economy Plus)
TF6311-0v40TwinCAT 3 TCP/UDP Realtime, platform level 40 (Performance)
TF6311-0v50TwinCAT 3 TCP/UDP Realtime, platform level 50 (Performance Plus)
TF6311-0v60TwinCAT 3 TCP/UDP Realtime, platform level 60 (Mid Performance)
TF6311-0v70TwinCAT 3 TCP/UDP Realtime, platform level 70 (High Performance)
TF6311-0v80TwinCAT 3 TCP/UDP Realtime, platform level 80 (Very High Performance)
TF6311-0v81TwinCAT 3 TCP/UDP Realtime, platform level 81 (Very High Performance)
TF6311-0v82TwinCAT 3 TCP/UDP Realtime, platform level 82 (Very High Performance)
TF6311-0v83TwinCAT 3 TCP/UDP Realtime, platform level 83 (Very High Performance)
TF6311-0v84TwinCAT 3 TCP/UDP Realtime, platform level 84 (Very High Performance)
TF6311-0v90TwinCAT 3 TCP/UDP Realtime, platform level 90 (Other)
TF6311-0v91TwinCAT 3 TCP/UDP Realtime, platform level 91 (Other 5…8 Cores)
TF6311-0v92TwinCAT 3 TCP/UDP Realtime, platform level 92 (Other 9…16 Cores)
TF6311-0v93TwinCAT 3 TCP/UDP Realtime, platform level 93 (Other 17…32 Cores)
TF6311-0v94TwinCAT 3 TCP/UDP Realtime, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use