DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6270 | TwinCAT 3 PROFINET RT Device

TF6270 | TwinCAT 3 PROFINET RT Device

TF6270 | TwinCAT 3 PROFINET RT Device

TF6270 | TwinCAT 3 PROFINET RT Device

TF6270 | TwinCAT 3 PROFINET RT Device

The TwinCAT PROFINET RT Device (slave) is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into a PROFINET RT device. By installing the function, a standard Ethernet interface becomes a PROFINET slave.

Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).

Product status:

regular delivery

Product information

Technical dataTF6270
Required licenseTC1100
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware, see technical documentation.
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF6270-0v40TwinCAT 3 PROFINET IO Device, platform level 40 (Performance)
TF6270-0v50TwinCAT 3 PROFINET IO Device, platform level 50 (Performance Plus)
TF6270-0v60TwinCAT 3 PROFINET IO Device, platform level 60 (Mid Performance)
TF6270-0v70TwinCAT 3 PROFINET IO Device, platform level 70 (High Performance)
TF6270-0v80TwinCAT 3 PROFINET IO Device, platform level 80 (Very High Performance)
TF6270-0v81TwinCAT 3 PROFINET IO Device, platform level 81 (Very High Performance)
TF6270-0v82TwinCAT 3 PROFINET IO Device, platform level 82 (Very High Performance)
TF6270-0v83TwinCAT 3 PROFINET IO Device, platform level 83 (Very High Performance)
TF6270-0v84TwinCAT 3 PROFINET IO Device, platform level 84 (Very High Performance)
TF6270-0v90TwinCAT 3 PROFINET IO Device, platform level 90 (Other)
TF6270-0v91TwinCAT 3 PROFINET IO Device, platform level 91 (Other 5…8 Cores)
TF6270-0v92TwinCAT 3 PROFINET IO Device, platform level 92 (Other 9…16 Cores)
TF6270-0v93TwinCAT 3 PROFINET IO Device, platform level 93 (Other 17…32 Cores)
TF6270-0v94TwinCAT 3 PROFINET IO Device, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use