TwinCAT 3 CNC Cutting Plus is a technology package and enhances the CNC functionality for cutting.
Automatic lifting/lowering of an axis (lifts)
- block-overlapping automatic lifting and lowering of an axis
- to prevent collisions between the tool head and ridges or cut-out parts
- jerk-limited profile without affecting the path speed
Microsteps, fast laser switching signal
- highly accurate output of an M function (1 μs) at a certain position
- use of timestamps
- supports various types of synchronization
- parameterization by configuration of the M functions or programming the M functions via NC programs
Tube transformation
- multi-axis transformation for sheath surface processing
- supports various profiles such as multi-edge pipes and profile pipes
- processing of the programmed contour on the surface of the profile
Product status:
regular delivery
Product information
Technical data | TF5290 |
---|---|
Required License | TC1270, TC1275 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
Ordering information | |
---|---|
TF5290-0v50 | TwinCAT 3 CNC Cutting Plus, platform level 50 (Performance Plus) |
TF5290-0v60 | TwinCAT 3 CNC Cutting Plus, platform level 60 (Mid Performance) |
TF5290-0v70 | TwinCAT 3 CNC Cutting Plus, platform level 70 (High Performance) |
TF5290-0v80 | TwinCAT 3 CNC Cutting Plus, platform level 80 (Very High Performance) |
TF5290-0v81 | TwinCAT 3 CNC Cutting Plus, platform level 81 (Very High Performance) |
TF5290-0v82 | TwinCAT 3 CNC Cutting Plus, platform level 82 (Very High Performance) |
TF5290-0v83 | TwinCAT 3 CNC Cutting Plus, platform level 83 (Very High Performance) |
TF5290-0v84 | TwinCAT 3 CNC Cutting Plus, platform level 84 (Very High Performance) |
TF5290-0v90 | TwinCAT 3 CNC Cutting Plus, platform level 90 (Other) |
TF5290-0v91 | TwinCAT 3 CNC Cutting Plus, platform level 91 (Other 5…8 Cores) |
TF5290-0v92 | TwinCAT 3 CNC Cutting Plus, platform level 92 (Other 9…16 Cores) |
TF5290-0v93 | TwinCAT 3 CNC Cutting Plus, platform level 93 (Other 17…32 Cores) |
TF5290-0v94 | TwinCAT 3 CNC Cutting Plus, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use