DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5280 | TwinCAT 3 CNC Volumetric Compensation

TF5280 | TwinCAT 3 CNC Volumetric Compensation

TF5280 | TwinCAT 3 CNC Volumetric Compensation

TF5280 | TwinCAT 3 CNC Volumetric Compensation

TF5280 | TwinCAT 3 CNC Volumetric Compensation

TwinCAT 3 CNC Volumetric Compensation is an optional package for compensating geometric machine errors based on an ISO-standardized parametric model.

Application

  • highly effective option for increasing the machine accuracy and therefore the manufacturing accuracy, simply through control measures
  • correction of the TCP position through dynamic calculation of axis correction values
  • suitable for machines with 3 Cartesian and up to 3 rotary axes
  • any kinematic axis order (head/table kinematics)

Features

  • several parameter files per compensation, several compensations per controller
  • parameter update via NC command or HMI
  • interpolation of parameter sets (sag compensation, etc.)
  • smoothing of parameter step changes during modulo transitions
  • diagnostics possible via ADS, Microsoft Excel file

Safety

  • configurable limitation of the compensating values
  • configurable limitation of the travel-out velocity of the compensating values

Supported file formats

  • tabular CSV format
  • Etalon exchange format

Standards

  • DIN ISO 230 “Test code for machine tools”
  • ISO/TR 16907 “Machine tools – Numerical compensation of geometric errors”

Product status:

regular delivery

Product information

Technical dataTF5280
Required LicenseTC1270, TC1275
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5280-0v50TwinCAT 3 CNC Volumetric Compensation, platform level 50 (Performance Plus)
TF5280-0v60TwinCAT 3 CNC Volumetric Compensation, platform level 60 (Mid Performance)
TF5280-0v70TwinCAT 3 CNC Volumetric Compensation, platform level 70 (High Performance)
TF5280-0v80TwinCAT 3 CNC Volumetric Compensation, platform level 80 (Very High Performance)
TF5280-0v81TwinCAT 3 CNC Volumetric Compensation, platform level 81 (Very High Performance)
TF5280-0v82TwinCAT 3 CNC Volumetric Compensation, platform level 82 (Very High Performance)
TF5280-0v83TwinCAT 3 CNC Volumetric Compensation, platform level 83 (Very High Performance)
TF5280-0v84TwinCAT 3 CNC Volumetric Compensation, platform level 84 (Very High Performance)
TF5280-0v90TwinCAT 3 CNC Volumetric Compensation, platform level 90 (Other)
TF5280-0v91TwinCAT 3 CNC Volumetric Compensation, platform level 91 (Other 5…8 Cores)
TF5280-0v92TwinCAT 3 CNC Volumetric Compensation, platform level 92 (Other 9…16 Cores)
TF5280-0v93TwinCAT 3 CNC Volumetric Compensation, platform level 93 (Other 17…32 Cores)
TF5280-0v94TwinCAT 3 CNC Volumetric Compensation, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use